Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2472, 2463, 2462 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F2463VTE34DVNRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
TFQFP1ku | $14.48H8S/26001640KB512KB144#34MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoYes-40 to +85JAPANJAPAN, SINGAPORE
R4F2463VTE34VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/26001640KB512KB144#34MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoYes-20 to +75