Lead Count (#) | 120 |
Pkg. Code | pkg_735 |
Pkg. Type | TFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
Moisture Sensitivity Level (MSL) | 3 |
RoHS (DF2362VTE34V) | EnglishJapanese |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
PLP terminated | 2024 Jan (terminated) |
CPU | H8S/2000 |
Bit Size | 16 |
RAM (KB) | 32 |
Program Memory (KB) | 256 |
Lead Count (#) | 120 |
Operating Freq (Max) (MHz) | 34 |
Timer | 8-bit x 2-ch, 16-bit x 6-ch |
ADC | 10-bit x 10-ch |
DAC | 8-bit x 2-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Temp. Range | -20 to +75°C |
Moisture Sensitivity Level (MSL) | 3 |
Family Name | H8S |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
Pkg. Type | TFQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 14 |
The H8S/2368 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.