Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2237 Group is supported only for customers who have already adopted these products. The RX230 is recommended for new designs.

Applications

  • Car Audio
  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)
D72237F10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-40 to +85
D72237F10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPH8S/20001616KB128KB100#13.5MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-20 to +75
D72237FA10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-40 to +85
D72237FA10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/20001616KB128KB100#13.5MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-20 to +75
D72237TE10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-40 to +85
D72237TE10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001616KB128KB100#13.5MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-20 to +75
D72237TF10IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-40 to +85
D72237TF10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#10MHz8-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?