Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers for Mobile Device Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_735
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (DF2215RTE24V)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
RAM (KB)20
Program Memory (KB)256
Lead Count (#)120
Operating Freq (Max) (MHz)24
Timer8-bit x 2-ch, 16-bit x 3-ch
ADC10-bit x 6-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
USBUSB Peripheral
Temp. Range (°C)-20 to +75
Family NameH8S
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)14

Description

The H8S/2215 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.