Description
The H8S/2212 Group is supported only for customers who have already adopted these products. The RX231, RX651 Groups are recommended for new designs.
Applications
- Home Appliance
- Power Supply
| Part Number | Status | Samples | Stock | RoHS | Package | PLP terminated | CPU | Bit Size | RAM (KB) | Program Memory (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC | RTC | LVD or PVD | DMA | Ethernet | USB | Temp. Range (°C) | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DF2210CUFP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 32KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2210CUFP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | H8S/2000 | 16 | 8KB | 32KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2210CUNP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 8KB | 32KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | ||
| DF2210CUNP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 8KB | 32KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2211CUFP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | |
| DF2211CUFP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | |
| DF2211CUNP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2211CUNP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2211FP24V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2211FP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2211NP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | |
| DF2211NP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2211UFP24V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2211UFP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | 3 |
| DF2211UNP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2211UNP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 8KB | 64KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212CUFP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2212CUFP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212CUNP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | |
| DF2212CUNP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212FP24DV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | 3 |
| DF2212FP24V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2212FP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212NP24DV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212NP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | |
| DF2212NP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212UFP24DV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | |
| DF2212UFP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | 3 |
| DF2212UFP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212UNP24DV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 | ||
| DF2212UNP24V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -20 to +75 | |
| DF2212UNP24WV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VQFN | 2024 Jan (terminated) | H8S/2000 | 16 | 12KB | 128KB | 64# | 24MHz | 16-bit x 3-ch | 10-bit x 6-ch | Yes | No | No | No | USB Peripheral | -40 to +85 |
Loading
Filters
Applied Filters
Log in required to subscribe
- Guide
- Guide
- Product Change Notice
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Document
- Brochure
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- GuideRelated Files:
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
- Manual - Hardware
Recommended Documents (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Guide
- Guide
- Guide
- GuideRelated Files:
- Manual - HardwareView More (7)
Manuals & Guides (7)
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
- Application NotePDF 265 KB REJ06J0076-0100 Rev.1.00 Jun 30, 2009AI-generated Summary: The document details the specifications and usage of the M3S-TFS-Tiny filesystem library for microcontrollers in the R8C, H8/300H Tiny, and M16C/Tiny series. It supports FAT16 on media sizes from 32 MB to 1 GB, with features like multiple drive support, fixed 64-byte logic sectors, and variable file sizes allocated in blocks. The library includes type definitions, explanations of key terms such as logic sectors and drives, and provides a sample program with memory driver interfaces and error codes.Related Files:View More (124)
Application Notes & White Papers (124)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdatePDF 21 KB TN-H8x-A306A/E Jun 22, 2005
- Technical UpdateView More (31)
Errata & Technical Updates (31)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
Marketing Collateral (3)
- Document
- Document
Other (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator not supporting AUD trace function.
- EmulatorE10A-USB emulator supporting AUD trace function.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator not supporting AUD trace function.
- EmulatorE10A-USB emulator supporting AUD trace function.View More (15)
Software & Tools (15)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (20)
Sample Code (20)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
H8S/2212 H8S/2218 USB Set_Configuration?
I'm trying to find documentation for the CNFV0 bit in the USB Configuration Value Register (UCVR), in the H8S/2218-H8S/2212 USB module. The hardware manual says CNFV0 "stores the Configuration value when the Set_Configuration command is received." The problem is, CNFV0 is a single ...
Feb 23, 2010
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.