Lead Count (#) | 64 |
Pkg. Code | pkg_1108 |
Pkg. Type | VQFN |
Pkg. Dimensions (mm) | 8 x 8 x 0.95 |
RoHS (DF2211NP24WV) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8S/2000 |
Bit Size | 16 |
RAM (KB) | 8 |
Program Memory (KB) | 64 |
Lead Count (#) | 64 |
Operating Freq (Max) (MHz) | 24 |
Timer | 16-bit x 3-ch |
ADC | 10-bit x 6-ch |
RTC | Yes |
LVD or PVD | No |
DMA | No |
Ethernet | No |
USB | USB Peripheral |
Temp. Range | -40 to +85°C |
Family Name | H8S |
Lead Compliant | Yes |
Length (mm) | 8 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 8 x 8 x 0.95 |
Pkg. Type | VQFN |
Tape & Reel | No |
Thickness (mm) | 0.95 |
Width (mm) | 8 |
The H8S/2212 Group is supported only for customers who have already adopted these products. The RX231, RX651 Groups are recommended for new designs.