Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2144 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

Applications

  • Car Audio
  • Car Information System
  • Home Appliance
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
DF2142RFA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000162KB64KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2144AFA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)H8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2144ATE20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2144AVFA10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFP2024 Jan (terminated)H8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2144AVTE10VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2144FA20IVObsoleteN/AIn StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2144FA20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +753
DF2144TE20IObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/200016100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-40 to +85
DF2144TE20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2144VFA10VObsoleteN/AIn StockRoHS:EN
RoHS:JA
FQFPH8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2144VTE10VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB100#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNoNoNoNo-20 to +75

Support Communities

  1. H8/3644 programm flash

    Hello. I need to program some old mcu HD64F3642AP. I have E8A emulator and FDT ver.4.08. But this tools don`t support H8/3644. May be older version FDT support. Does somebody have an exsperiance of programming flash H8/3644? I can make easy the board ...

    Jul 8, 2012
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?