Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/20103R, H8S/20115R Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX130, RX230, RL78/G14, RL78/I1C Group.

Applications

  • Home Appliance
  • Healthcare
  • Office Security
  • Home Security
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F20114RDFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001612KB192KB8KB64#20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20114RDFB#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageH8S/20001612KB192KB8KB20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20114RNFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001612KB192KB8KB64#20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20114RNFB#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageH8S/20001612KB192KB8KB20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-20 to +85
R4F20115RDFA#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/20001612KB256KB8KB64#20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20115RDFB#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageH8S/20001612KB256KB8KB20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-40 to +85
R4F20115RNFA#V0NRNDN/AIn StockContactLFQFP1ku | $7.34H8S/20001612KB256KB8KB64#20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-20 to +85CHINAJAPAN
R4F20115RNFB#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageH8S/20001612KB256KB8KB20MHz8-bit x 3-ch, 16-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesYesNoNo-20 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?