Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/38099 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L1C, RX113 Group.

Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)Moisture Sensitivity Level (MSL)
DF38099FP10VObsoleteN/AOut of StockLFQFPH8/300H164KB128KB10MHz100#8-bit x 2-ch, 16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +753
DF38099FP10WVObsoleteN/AOut of StockLFQFPH8/300H164KB128KB10MHz100#8-bit x 2-ch, 16-bit x 4-ch10-bit x 8-chNoNoNo-40 to +85
DF38099FP4VObsoleteN/AOut of StockLFQFPH8/300H164KB128KB10MHz100#8-bit x 2-ch, 16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +75