Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/36087 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)
DF36087FPVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB18MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-20 to +75
DF36087FPWVObsoleteN/AOut of StockLFQFPH8/300H164KB56KB18MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-40 to +85
DF36087HVObsoleteN/AOut of StockQFPH8/300H164KB56KB18MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-20 to +75
DF36087HWVObsoleteN/AOut of StockQFPH8/300H164KB56KB18MHz64#8-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNoNoNo-40 to +85

Knowledge Base

  1. (H8/300H Tiny) When should I set the stack pointer?

    The first instruction of your program should set the stack pointer.

    Mar 26, 2009
  2. What is the current consumption value of H8/300H Tiny series in each mode?

    Please refer to the current consumption data available on the characteristic information page in this site.

    Mar 25, 2009
  3. H8/300H Tiny series: Any products with temperature of -40 to +85 °C

    Yes, there are products with an operating temperature range of -40 to +85 degrees Celsius in Tiny series. If you want to purchase them, please contact to our local sales or distributors for their availability.

    Mar 25, 2009
View All Results from Knowledge Base (50)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?