Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/36037 Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.

Applications

  • Body
  • Chassis & Safety
  • Human Machine Interface
Part NumberStatusSamplesStockPackageRAM (KB)Program Memory (KB)TimerTemp. Range (°C)
DF36034FZJEVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36034FZJVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034FZKVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36034FZVObsoleteN/AIn StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36034FZWVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034GFZJEVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36034GFZJVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034GFZKVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36034GFZVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36034GFZWVObsoleteN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034GHJEVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36034GHJVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034GHKVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36034GHVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36034GHWVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034HJEVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36034HJVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36034HKVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36034HVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36034HWVObsoleteN/AOut of StockQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037FZJEVObsoleteN/AIn StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36037FZJVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037FZKVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36037FZVObsoleteN/AIn StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36037FZWVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037GFZJEVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36037GFZJVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037GFZKVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36037GFZVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36037GFZWVObsoleteN/AOut of StockLFQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037GHJEVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36037GHJVObsoleteN/AIn StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037GHKVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36037GHVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36037GHWVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037HJEVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +105
DF36037HJVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
DF36037HKVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125
DF36037HVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-20 to +75
DF36037HWVObsoleteN/AOut of StockQFP3KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +85
HD64336032GXXXFZKNRNDN/AOut of StockLFQFP1KB16KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336032XXXFZKNRNDN/AOut of StockLFQFP1KB16KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336033GXXXFZKNRNDN/AOut of StockLFQFP1KB24KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336033XXXFZKNRNDN/AOut of StockLFQFP1KB24KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336034GXXXFZKNRNDN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336034XXXFZKNRNDN/AOut of StockLFQFP2KB32KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336035GXXXFZKNRNDN/AOut of StockLFQFP2KB40KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336035XXXFZKNRNDN/AOut of StockLFQFP2KB40KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336036GXXXFZKNRNDN/AOut of StockLFQFP2KB48KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336036XXXFZKNRNDN/AOut of StockLFQFP2KB48KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336037GXXXFZKNRNDN/AOut of StockLFQFP2KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C
HD64336037XXXFZKNRNDN/AOut of StockLFQFP2KB56KB8-bit x 3-ch, 16-bit x 2-ch-40 to +125°C

Knowledge Base

  1. Can I use WDT on an H8/300H Tiny device as an interval timer?

    No, you can't.

    Mar 26, 2009
  2. (H8/300H Tiny) When should I set the stack pointer?

    The first instruction of your program should set the stack pointer.

    Mar 26, 2009
  3. What is the current consumption value of H8/300H Tiny series in each mode?

    Please refer to the current consumption data available on the characteristic information page in this site.

    Mar 25, 2009
View All Results from Knowledge Base (51)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?