Lead Count (#) | 48 |
Pkg. Code | pkg_101 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
RAM (KB) | 2 |
Program Memory (KB) | 32 |
Lead Count (#) | 48 |
Timer | 8-bit x 1-ch, 16-bit x 1-ch |
Temp. Range | -40 to +85°C |
ADC | 10-bit x 4-ch |
Bit Size | 16 |
CPU | H8/300H |
DMA | No |
Ethernet | No |
Family Name | H8 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 7 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
Pkg. Type | LQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 7 |
The H8/36014 Group is supported only for customers who have already adopted these products. The RX130, RX110, RL78/G14 Groups are recommended.