Description
The H8/3008 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.
| Part Number | Status | Samples | Stock | Package | CPU | Bit Size | Operating Freq (Max) (MHz) | Lead Count (#) | Timer | ADC | CAN (ch) | Ethernet | LVD or PVD | DMA | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HD6413008F25V | NRND | N/A | Out of Stock | FQFP | H8/300H | 32 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No | No | |
| HD6413008FI25V | NRND | N/A | Out of Stock | FQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No | No | -40 to +85°C |
| HD6413008VF25V | NRND | N/A | Out of Stock | FQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to +75°C |
| HD6413008VFI25 | Obsolete | N/A | Out of Stock | FQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | No | No | -40 to +85 | |
| HD6413008VTE25 | NRND | N/A | Out of Stock | TFQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to +75°C |
| HD6413008VTEI25V | NRND | N/A | Out of Stock | TFQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | 0 | No | No | No | -40 to +85°C |
| HD6413008X25 | Obsolete | N/A | Out of Stock | TFQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | No | No | -20 to +75 | |
| HD6413008XI25 | Obsolete | N/A | Out of Stock | TFQFP | H8/300H | 16 | 25MHz | 100# | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | No | No | -40 to +85 |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Change Notice
- Product Change Notice
- Guide
- Product Change Notice
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- GuideRelated Files:
- Application NoteAI-generated Summary: The M3S-T2-Tiny is an ultracompact TCP/IP protocol stack software library designed for R8C Family, H8/300H Tiny Series, H8/300H Series, and M16C/Tiny Series microcontrollers. It supports Ethernet and PPP data link layers and includes TCP, UDP, IP, ICMP, ARP, and PPP protocols. The library separates hardware-dependent drivers for LAN controllers or serial I/O, providing sample drivers and applications. It uses an API compliant with ITRON TCP/IP standards and does not require a real-time OS. The package contains library files, header files, configuration templates, sample drivers, and sample application programs.Related Files:
- Application NoteAI-generated Summary: A Perl script converts S-record data into a C structure, enabling flash programming routines where code runs from RAM but is stored in flash memory. Unlike the Win32 utility 'motice_cl', this script offers cross-platform compatibility and customizable output formatting. It runs on Windows and Linux with Perl implementations and integrates into the Renesas HEW IDE as a build phase. The script generates a C structure with start address, data length, and data array fields, adaptable to the input S-record size.Related Files:
- Application NotePDF 135 KB REG05B0024-0100 Rev.1.00 Dec 01, 2008AI-generated Summary: Renesas SH and H8 Flash microcontrollers support self-programming via a built-in bootloader called boot mode, which programs devices through a specified serial channel. User boot mode allows running a custom bootloader from a separate 8kB Flash section mapped at address zero, simplifying custom Flash programming. This note demonstrates implementing a serial Flash bootloader using the Xmodem protocol on H8/3069F and SH7058F devices, with source code available. The bootloader operates via SCI channel 1 at 57600 baud, providing menu options for erasing and programming Flash memory.Related Files:
- Application NotePDF 456 KB REG05B0022-0100 Rev.1.00 Dec 01, 2008AI-generated Summary: Renesas Flash microcontrollers support three programming modes: PROM, boot, and user. PROM mode uses an external programmer with high speed but limited field use. Boot mode allows in-circuit programming by downloading routines into internal RAM, erasing Flash memory each time. The 0.18µm devices add a user boot mode, enabling a programmable bootloader area. User mode offers flexible in-field reprogramming by running routines from RAM or external memory, supporting partial erasing and various data interfaces. Flash memory must not be accessed during erase/program operations, requiring code execution from RAM or external memory with interrupts disabled.Related Files:
- Application NotePDF 255 KB REG05B0021-0100 Rev.1.00 Dec 01, 2008AI-generated Summary: The utility 'Motice_cl' converts Motorola S-record files into C structures to enable relocating program code from non-volatile memory to RAM for execution. It processes compiled and linked object files, generating a C structure with start address, data length, and data array. The utility runs via command line and integrates with HEW for automated build phases, facilitating embedded applications where code must execute from RAM but be stored in Flash.Related Files:
- Application NoteAI-generated Summary: The document explains how to transfer data from external memory to on-chip peripheral modules using the direct memory access controller (DMAC) of the SH7285. It focuses on using DMAC channel 1 to move data to the serial communications interface with FIFO (SCIF channel 3) transmit FIFO data register. The DMAC supports various transfer request modes, bus modes, and priority settings, enabling efficient data transfer with minimal CPU intervention. The document also outlines the DMAC's features, including channel count, address modes, transfer sizes, and interrupt capabilities.Related Files:
- Application NoteAI-generated Summary: The document explains settings for performing 12-bit A/D conversion in continuous scan mode on channels 0 to 3, storing results in RAM. It details the operation modes of the A/D converter, including single-cycle and continuous scan modes, and highlights dedicated sample-and-hold circuits for channels 0 to 2 enabling simultaneous sampling. The converter operates at 50 MHz bus clock, supports software and timer triggers, and offers 8 to 12 input channels depending on the device variant.Related Files:
- Application NotePDF 163 KB REU05B0076-0100 Rev.1.00 Apr 01, 2008AI-generated Summary: A simplified sprintf function implementation reduces ROM and RAM usage compared to the standard compiler library version. It supports compatible formatting options except for floats, doubles, and fprintf. This version is easier to integrate into projects, uses the standard stdio.h, and offers reentrant capability. It significantly lowers code size, stack usage, and static data requirements, making it ideal for small ROM devices like R8C and H8 families.Related Files:
- Manual - HardwareH8/3008 Hardware ManualRECOMMENDED
- Manual - HardwareH8/3008 Hardware ManualRECOMMENDED
Recommended Documents (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Guide
- GuideRelated Files:
- Manual - HardwareH8/3008 Hardware ManualRECOMMENDED
- Guide
Manuals & Guides (6)
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The M3S-T2-Tiny is an ultracompact TCP/IP protocol stack software library designed for R8C Family, H8/300H Tiny Series, H8/300H Series, and M16C/Tiny Series microcontrollers. It supports Ethernet and PPP data link layers and includes TCP, UDP, IP, ICMP, ARP, and PPP protocols. The library separates hardware-dependent drivers for LAN controllers or serial I/O, providing sample drivers and applications. It uses an API compliant with ITRON TCP/IP standards and does not require a real-time OS. The package contains library files, header files, configuration templates, sample drivers, and sample application programs.Related Files:
- Application NoteAI-generated Summary: A Perl script converts S-record data into a C structure, enabling flash programming routines where code runs from RAM but is stored in flash memory. Unlike the Win32 utility 'motice_cl', this script offers cross-platform compatibility and customizable output formatting. It runs on Windows and Linux with Perl implementations and integrates into the Renesas HEW IDE as a build phase. The script generates a C structure with start address, data length, and data array fields, adaptable to the input S-record size.Related Files:
- Application NotePDF 135 KB REG05B0024-0100 Rev.1.00 Dec 01, 2008AI-generated Summary: Renesas SH and H8 Flash microcontrollers support self-programming via a built-in bootloader called boot mode, which programs devices through a specified serial channel. User boot mode allows running a custom bootloader from a separate 8kB Flash section mapped at address zero, simplifying custom Flash programming. This note demonstrates implementing a serial Flash bootloader using the Xmodem protocol on H8/3069F and SH7058F devices, with source code available. The bootloader operates via SCI channel 1 at 57600 baud, providing menu options for erasing and programming Flash memory.Related Files:
- Application NotePDF 456 KB REG05B0022-0100 Rev.1.00 Dec 01, 2008AI-generated Summary: Renesas Flash microcontrollers support three programming modes: PROM, boot, and user. PROM mode uses an external programmer with high speed but limited field use. Boot mode allows in-circuit programming by downloading routines into internal RAM, erasing Flash memory each time. The 0.18µm devices add a user boot mode, enabling a programmable bootloader area. User mode offers flexible in-field reprogramming by running routines from RAM or external memory, supporting partial erasing and various data interfaces. Flash memory must not be accessed during erase/program operations, requiring code execution from RAM or external memory with interrupts disabled.Related Files:View More (16)
Application Notes & White Papers (16)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (15)
Errata & Technical Updates (15)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - Other
- SimulatorSimulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- Plug-in, OS Aware Debugging, Etc.Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator.
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample Code
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - OtherView More (7)
Software & Tools (7)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample Code
Sample Code (7)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.