| CAD Model: | View CAD Model |
| Pkg. Type: | SSP |
| Pkg. Code: | pkg_7501 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 1 x 2 x 1.1 |
| Pitch (mm): |
| RoHS (GA4A3Q-T1-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SSP |
| Icc (Typical) (mA) | 100 |
| Lead Compliant | Yes |
| Lead Count (#) | 3 |
| Length (mm) | 1 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 1 x 2 x 1.1 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| VCEO (V) | 50 |
| Vcbo (V) | 60 |
| Vebo (V) | 5 |
| Width (mm) | 2 |
Support is limited to customers who have already adopted these products.
Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.