Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Measures liquid mediums
  • Robust solid isolation technology
  • No cavity in MEMS sensor to cause clogging
  • Resistant to vibration and pressure shock
  • Low power application
  • Fast response time
  • 0V to 4.5V output
  • Supply voltage: 5VDC
  • Operating temperature range: 0 °C to +85 °C

Description

The FS1025 comprises a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.

The FS1025 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.

The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected in a differential configuration. The upstream and downstream thermopiles are connected to an amplifier with a 0V to 4.5V output.

Applications

  • Water dispensers
  • Liquid metering or switch
  • Process controls and monitoring
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
FS1025ObsoleteN/AOut of StockMODULE0TrayYese00 to 70°C