Features
- Frequency range:
- VHF 100MHz ~ 300MHz
- UHF 300MHz ~ 900MHz
- Noise figure: 1.45dB
- Gain control
- High gain: 12.5dBD at 470MHz
- Low gain: -3.5dB at 470MHz
- Supply voltage: 1.8V
- Current consumption
- High gain: 12.5dBD at 470MHz
- Low gain: -3.5dB at 470MHz
- Package: 1.1mm x 0.7mm 6-pin DFN
Description
The FCF001 is primarily designed for a receiver LNA of ISDB-T and T-DMB systems. This chip provides two-step gain control to improve dynamic range and receiver performance. FCF001 is manufactured with a CMOS process and is packaged in a lead-free small package.
Applications
- Low noise amplifier for TV application
| Part Number | Status | Samples | Stock | Package |
|---|---|---|---|---|
| FCF001 | Obsolete | N/A | Out of Stock | Package |
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.