Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Industry-standard driver replacement
  • Improved response times
  • Matched rise and fall times
  • Reduced clock skew
  • Low output impedance
  • Low input capacitance
  • High noise immunity
  • Improved clocking rate
  • Low supply current
  • Wide operating range
  • Separate drain connections
  • Pb-Free available (RoHS compliant)

Description

The EL7104 is a matched driver IC that improves the operation of the industry-standard TC-4420/29 clock drivers. The Elantec version is a very High-Speed driver capable of delivering peak currents of 1A into highly capacitive loads. The High-Speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS drivers. The EL7104 is available in 8-pin SO and 8-pin PDIP packages and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • Clock/line drivers
  • CCD drivers
  • Ultrasound transducer drivers
  • Power MOSFET drivers
  • Switch mode power supplies
  • Resonant charging
  • Cascoded drivers

Applied Filters: