| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP-EP |
| Pkg. Code: | MPS |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 9.7 x 4.4 x 0.00 |
| Pitch (mm): |
| RoHS (EL5324IREZ-T7) | Download |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSSOP-EP |
| Carrier Type | Reel |
| MOQ | 1000 |
| Bandwidth (MHz) | 12 |
| Buffers (#) | 10 |
| IS (mA) | 7 |
| Lead Count (#) | 28 |
| Length (mm) | 9.7 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 9.7 x 4.4 x 0.00 |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +85°C |
| VCOM ISC (mA) | 160 |
| VCOM amplifiers (#) | 1 |
| VS (Max) (V) | 18 |
| VS (Min) (V) | 4.5 |
| Vcom Bandwidth (MHz) | 1.2 |
| Width (mm) | 4.4 |
The EL5224, EL5324, and EL5424 feature 8, 10, and 12 low power buffers, respectively, and one high power output amplifier. They are designed primarily for buffering column driver reference voltages in TFT-LCD applications as well as generation of the VCOM supply. Each low power buffer features a -3dB bandwidth of 12MHz and features rail-to-rail input/output capability. The high power buffer can drive 100mA and swings to within 2V of each rail. The 8-channel EL5224 is available in 24-pin QFN and 24-pin HTSSOP packages, the 10-channel EL5324 is available in 32-pin QFN and 28-pin HTSSOP packages, and the 12-channel EL5424 is available in the 32-pin QFN package. They are specified for operation across the full -40°C to +85°C temperature range.