Skip to main content
Renesas Electronics Corporation

Features

  • 8, 10, and 12 channel versions
  • 12MHz -3dB buffer bandwidth
  • 150mA VCOM buffer
  • Operating supply voltage from 4.5V to 16.5V
  • Low supply current - 6mA total (8-channel version)
  • Rail-to-rail input/output swing (buffers only)
  • QFN package - just 0.9mm high
  • Pb-Free available (RoHS compliant)

Description

The EL5224, EL5324, and EL5424 feature 8, 10, and 12 low power buffers, respectively, and one high power output amplifier. They are designed primarily for buffering column driver reference voltages in TFT-LCD applications as well as generation of the VCOM supply. Each low power buffer features a -3dB bandwidth of 12MHz and features rail-to-rail input/output capability. The high power buffer can drive 100mA and swings to within 2V of each rail. The 8-channel EL5224 is available in 24-pin QFN and 24-pin HTSSOP packages, the 10-channel EL5324 is available in 32-pin QFN and 28-pin HTSSOP packages, and the 12-channel EL5424 is available in the 32-pin QFN package. They are specified for operation across the full -40°C to +85°C temperature range.

Applications

  • TFT-LCD column driver buffering and VCOM supply
  • Electronics notebooks
  • Computer monitors
  • Electronics games
  • Touch-screen displays
  • Portable instrumentation

Applied Filters: