Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free plus anneal available (RoHS compliant)
  • 60MHz (-3dB) bandwidth
  • Supply voltage = 4.5V to 16.5V
  • Low supply current (per amplifier) = 2.5mA
  • High slew rate = 75V/µs
  • Unity-gain stable
  • Beyond the rails input capability
  • Rail-to-rail output swing
  • ±180mA output short current

Description

Support is limited to customers who have already adopted these products.

The EL5111, EL5211, and EL5411 are low power, high voltage rail-to-rail input-output amplifiers. The EL5111 represents a single amplifier, the EL5211 contains two amplifiers, and the EL5411 contains four amplifiers. Operating on supplies ranging from 5V to 15V, while consuming only 2. 5mA per amplifier, the EL5111, EL5211, and EL5411 have a bandwidth of 60MHz (-3dB). They also provide common mode input ability beyond the supply rails, as well as rail-to-rail output capability. This enables these amplifiers to offer maximum dynamic range at any supply voltage. The EL5111, EL5211, and EL5411 also feature fast slewing and settling times, as well as a high output drive capability of 65mA (sink and source). These features make these amplifiers ideal for high speed filtering and signal conditioning application. Other applications include battery power, portable devices, and anywhere low power consumption is important. The EL5111 is available in 5 Ld TSOT and 8 Ld HMSOP packages. The EL5211 is available in the 8 Ld HMSOP package. The EL5411 is available in space-saving 14 Ld HTSSOP packages. All feature a standard operational amplifier pinout. These amplifiers operate over a temperature range of -40°C to +85°C.

Applications

  • TFT-LCD panels
  • VCOM amplifiers
  • Drivers for A/D converters
  • Data acquisition
  • Video processing
  • Audio processing
  • Active filters
  • Test equipment
  • Battery-powered applications
  • Portable equipment
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
EL5211IYEZObsoleteN/AOut of StockMSOP-EP8#TubeNo-40 to +85°C
EL5211IYEZ-T13ObsoleteN/AIn StockMSOP-EP8#ReelNo-40 to +85°C
EL5211IYEZ-T7ObsoleteN/AOut of StockMSOP-EP8#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?