| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (EL5160ISZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -74 |
| 3rd Harmonic (dB) | -50 |
| AVOL (dB) | 126 |
| Bandwidth (MHz) | 200 |
| CMRR (dB) | 62 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.1 |
| Diff Phase (°) | 0.1 |
| Distortion Conditions | 2.5Vpp, 5MHz |
| Enable | Yes |
| Gain Min | 1 |
| IOUT (A) | 0.07 |
| IS per Amp (mA) | 0.75 |
| Length (mm) | 4.9 |
| MOQ | 5820 |
| Noise VN (nV/√Hz) | 4 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 1 |
| PSRR (db) | 74 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 5 - 10 |
| Slew Rate (V/µs) | 1700 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 6.8 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 1700 |
The EL5160, EL5161, EL5260, EL5261, and EL5360 are current feedback amplifiers with a bandwidth of 200MHz and operate from just 0. 75mA supply current. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With the ability to run from a single supply voltage from 5V to 10V, these amplifiers are ideal for handheld, portable, or battery-powered equipment. The EL5160, EL5260, and EL5360 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the corresponding amplifier. The EL5160 is available in the 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5161 in 5 Ld SOT-23 package, the EL5260 in the 10 Ld MSOP package, the EL5261 in 8 Ld SOIC package, the EL5360 in 16 Ld SOIC and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.