Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ON-Resistance (Max): 100Ω
  • Low Power Consumption (PD): <1.2mW
  • Fast Transition Time (Max): 300ns
  • Low Charge Injection
  • TTL, CMOS Compatible
  • Single or Split Supply Operation
  • Pb-Free (RoHS Compliant)

Description

The DG406 and DG407 monolithic CMOS analog multiplexers are drop-in replacements for the popular DG506A and DG507A series devices. They each include an array of sixteen analog switches, a TTL and CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds, and an ENABLE input for device selection when several multiplexers are present. These multiplexers feature lower signal ON-resistance (100Ω) and faster transition time (tTRANS 300ns) compared to the DG506A and DG507A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG406 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 30VP-P signals when operating with ±15V power supplies. The sixteen switches are bilateral, equally matched for AC or bidirectional signals. The ON-resistance variation with analog signals is quite low over a ±5V analog input range.

Parameters

AttributesValue
Switch or MUXMUX
Channels (#)16
Configuration2 x 8:1
TON (ns)150
TOFF (ns)70
Charge Injection (pC)40
Drain Capacitance (pF)90
Leakage (nA)0.04
RDS (ON) (Ohms)50
Source Cap (pf)8
Vcc (V)5 to 34, ±5 to ±20
VCC (Single) (V)5 - 34
IS (mA)0.08
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICW17.9 x 7.5 x 0.20281.3

Applications

  • Battery Operated Systems
  • Data Acquisition
  • Medical Instrumentation
  • Hi-Rel Systems
  • Communication Systems
  • Automatic Test Equipment
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DG407DYZActiveAvailableIn StockRoHS:EN
SOICW1ku | $10.3128#Tube31.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
DG407DYZ-TActiveN/AIn StockRoHS:EN
SOICW1ku | $10.3128#Reel31.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
DG407DJZObsoleteN/AOut of StockContactPDIP28#TubeNot Applicable2.5mm35.6 x 14.0 x 4.06YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?