Features
- 2.5V to 5.5V input voltage
- 0.3V to 1.9V output voltage
- 4MHz nominal switching frequency
- ±1% accuracy (static)
- ±5% accuracy (dynamic)
- I2C-compatible interface (FM+)
- Programmable GPIOs
- Programmable soft-start
- Voltage, current and temperature supervision
- Key safety features
- Output undervoltage and overvoltage protection
- Input undervoltage protection
- 2-step over-temperature protection
- -40 °C to +85 °C ambient temperature range
Description
The DA9132 is a high-efficiency, dual-channel, step-down DC/DC (buck) converter with integrated switching FETs delivering 3A per channel. The device can operate at efficiency levels above 90%, reducing the thermal design challenges of powering high current rails in a wide range of high-performance electronic systems.
The DA9132 device has an input voltage range of 2.5V to 5.5V and an output voltage range of 0.3V to 1.9V, making it suitable for a wide variety of low voltage systems. The DA9132 only requires two small 0.10µH inductors, delivering a highly optimized BOM and footprint. Output voltages above 1.9V are supported with an external resistor divider.
The DA9132 device is part of the Renesas' family of flexible, scalable, reliable automotive systems and sub-PMICs, enabling an "Exact-Fit" power solution. It is available in a 3.3mm x 4.8mm 24-pin FC-QFN wettable flank package. An automotive-grade version is also available (DA9132-A).
Benefits
- High-efficiency buck converters deliver outstanding thermal performance.
- Fully integrated switching FETs means no external FETs or Schottky diodes are required.
- Remote sensing guarantees the highest accuracy and supports multiple PCB routing scenarios without loss of performance.
- Fully programmable soft-start limits the inrush current from the input to give a slope-controlled output voltage.
- Dynamic voltage control (DVC) enables adaptive adjustment of the device output voltage depending on the load. This increases efficiency when the downstream circuitry enters low power or idle mode, resulting in power savings.
- Configurable GPIOs support a range of features including I2C, DVC and Power-Good indicator.
- Optimized BOM cost and footprint: Each output requires a very small inductor and capacitor delivering parts and cost savings.
- Cycle-by-cycle current limiting for superior overcurrent protection.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Total step-down DC/DC converter channels (#) | 2 |
| Step-up DC/DC converter Channels (#) | 0 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage (Max) (V) | 5.5 |
| Bus Voltage (Max) (V) | 5.5 |
| Output Current Max (A) | 3 |
| Outputs (#) | 2 |
| Function | 2-ch PMIC |
| Comm. Interface | I2C |
| Battery Interface | No |
| GPIOs (#) | 5 |
| Integrated Battery Charger | No |
| Switching Frequency (MHz) | 4 - 4 |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| WFQFN | 24 | 0.5 |
Application Block Diagrams
| Infotainment & Automated Driving Systems with Fewer Components Automated driving system with configurable ICs for cost-effective integration and flexibility. |
Additional Applications
- Switches and routers
- Smart metering
- Industrial automation
- Wireless
- Consumer products
- SoC/FPGA high-performance processing system requiring efficient, high current, power delivery
Applied Filters: