| CAD Model: | View CAD Model |
| Pkg. Type: | WFQFN |
| Pkg. Code: | |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 24 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Additional Features | Dynamic voltage control, Programmable GPIOs |
| Advanced Features | 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.9V |
| Automotive Rating | DA9130-A |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 1-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Linear Output | No |
| MOQ | 14400 |
| Multi-Phase Support | fixed |
| Output Current Max (A) | 10 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Type | WFQFN |
| Processor Name | R-CAR M3, M3e, M3Le, M3N, E3, D3, V3H, V3M, Dolphin3 H (TCC8060) |
| Processor Supplier | Renesas, Telechips |
| Product Type | SoC |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 4 - 4 |
| Switching Regulators | 1 |
| Temp. Range (°C) | -40 to +85°C |
| Total step-down DC/DC converter channels (#) | 1 |
| USB-Power Management | No |
| VIN Range (V) | 2.5 - 5.5 |
The DA9130-A is a high-efficiency, automotive-grade, 10A, dual-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can operate at efficiency levels above 90%, reducing the thermal design challenges of powering high current rails in a wide range of automotive applications such as navigation systems, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), or any automotive high-performance processing system requiring efficient, high current, power delivery.
The DA9130-A device has an input voltage range of 2.5V to 5.5V and an output voltage range of 0.3V to 1.9V, making it suitable for a wide variety of low voltage systems. The DA9130-A only requires two small 0.10µH inductors, delivering a highly optimized BOM and footprint. Output voltages above 1.9V are supported with an external resistor divider.
The DA9130-A device is part of the Renesas family of flexible, scalable, reliable automotive systems and sub-PMICs enabling an "Exact-Fit" power solution. It is available in a 3.3mm x 4.8mm, 24-pin, FC-QFN wettable flank package. An industrial/commercial grade version is also available (DA9130).