Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Highly Integrated PMIC with 4 Bucks, 1 LDO & 8-Bit ADC in a QFN Package

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:FQ0032AA
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features8 bit ADC
Battery InterfaceNo
Buck-Boost DC/DC Converter Channels (#)4
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Device FunctionsPMIC
Function5-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Max) [Rail 2]5.5
Input Voltage (Min) (V)4
Input Voltage (Min) [Rail 1] (V)4
Input Voltage (Min) [Rail 2] (V)4
Input Voltage Range (V)4 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)5
InterfaceI2C
LDOs1
Linear OutputNo
MOQ1000
Output Current (Max) [Rail 1] (A)1.5
Output Current Max (A)5
Output Voltage (Max) (V)3.3
Output Voltage (Max) [Rail 1] (V)3.3
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)2.1
Outputs (#)5
Package Area (mm²)25
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. Dimensions (mm)5 x 5
Pkg. TypeQFN
Processor NameRZ G2H, G2M, G2N, N2H, T2H, T2M, N2L, T2L, T2N, A3M
Processor SupplierRenesas
Product TypeMPU
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)2 - 2
Switching Regulators4
Total step-down DC/DC converter channels (#)5
USB-Power ManagementNo
VIN Range (V)4 - 5.5

Description

The DA9080 is a five-output configurable power management IC (PMIC) that has four synchronous step-down buck regulators and one 200mA LDO. One of the bucks is capable of up to 5A of output current. Robust protection features include undervoltage lockout (UVLO), overcurrent protection (OC), and thermal protection for fault protection features. The DA9080 is offered in a 32-lead QFN package. 

Benefits

  • Drives various Arm® cores with configurable powerful power rails
  • Excellent input/output and efficiency characteristics minimize board area
  • Complete supervision functions (UVLO, OC, OV, UV, TSD, PG) improve system stability