| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 154 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 154 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Additional Features | ADC, Backup battery charger, RTC |
| Function | 25-ch PMIC |
| GPIOs (#) | 4 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage Range (V) | 2.5 - 5 |
| LDOs | 25 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 3 LDOs |
| MOQ | 5000 |
| Multi-Phase Support | Yes |
| Output Current Max (A) | 8.1 |
| Outputs (#) | 25 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.4 |
| Pkg. Type | WLCSP |
| Qty. per Reel (#) | 5000 |
| Total step-down DC/DC converter channels (#) | 8 |
| VIN Range (V) | 2.5 - 5 |
The DA9068 is a power management unit (PMU) optimized for supplying systems with multi-core CPUs, I/O, DDR memory, and peripherals.
The PMIC features dual-phase, single-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low-profile inductors to be used.
DA9068 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC) and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9068 features can be accessed with software via the host processor, allowing high flexibility of applications.
Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.
Dynamic voltage control (DVC) allows supply voltages of the DA9068 to be controlled dynamically according to the operating point of the system. The control can be realized via direct register writes through the I2C interface or via GPIOs.