Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BYT142
Lead Count (#):142
Pkg. Dimensions (mm):6.2 x 6.0 x 0.82
Pitch (mm):0.45

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)142
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
2MbpsSupported
ADC10-bit SAR x 4-ch, 11 ENOB, 16Ksps with PGA
AoASupported
AoDSupported
ApplicationRechargeable devices, HMI, Wearables, Smart Home, E-bike, Consoles
Bluetooth® MeshNot Supported
CPUM33F
Clock Rate (MHz)160
Execute from FLASHYes
Extended AdvertisingSupported
External Rails and Load Capacity2 x 1.8V @ 100mA each
Flexible System ClockYes
GATT CachingNot Supported
GPIOs (#)79
Hardware Crypto EngineYes
I2C (#)4
Integrated Battery ChargerYes, 720mA JEITA compliant charger
Integrated DCDCYes, Low-IQ SIMO Buck & 4.5-5V Boost
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
Length (mm)6.2
MOQ4000
Memory Size (OTP) (KB)4
Operating Freq (Max) (MHz)160
Output Power Range (dBm)-18 - 6
Periodic AdvertisingSupported
Pitch (mm)0.45
Pkg. Dimensions (mm)6.2 x 6.0 x 0.82
Price (USD)$10.90372
Proprietary 2G4 protocolYes
QSPI Interface (#)3
Qty. per Carrier (#)0
Qty. per Reel (#)4000
RAM (KB)1536KB
ROM (KB)32
Recommended for new DesignsYes
Reel Size (in)13
Rx current (mA)1.85
SPI (#)3
Sensitivity (dBm) (dBm)-97
Tape & ReelYes
Thickness (mm)0.82
Tx Current (mA)3
UART (#)3
USB Ports (#)1
Vcc (V)2.9-5.75
Width (mm)6
Wireless StandardBLE 5.2 Core specification + optional features

Description

DA14708 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14708 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14708 the first product in the wireless System-on-Chip (SoC) space to offer this level of integration.