Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Monolithic motion detector radar
  • Complete UWB radar transceiver
  • Adjustable detection range
  • Minimum range: ~1 foot
  • Maximum range: ~50 feet
  • Low power: ~15mW, typical
  • Sleep Mode
  • 75dB gain (max)
  • Minimum Rx signal level: approximately -120dBm
  • RoHS-compliant, 4 × 4 mm 24-VFQFPN  
     

Description

The CXWL0009 is a highly-integrated monolithic ultra-wideband (UWB) motion detector RFIC that integrates the transmit output amplifier and the full receive path. The transmit power level is adjustable along with the detection range. The radar is a homodyne configuration for simplicity and small size. An integrated RF oscillator provides the carrier frequency for the Tx pulse and the local oscillator (LO) for the receive mixer. The homodyne radar architecture helps to reduce the power consumption. An I²C digital interface is used to communicate and configure the CXWL0009 for the desired configuration.

Applied Filters: