| CAD Model: | View CAD Model |
| Pkg. Type: | TO-262 |
| Pkg. Code: | pkg_11619 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-262 |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | SMPS, Power Tools, etc. |
| IGT (Max) (mA) | 30 |
| IT (AV) (A) | 12 |
| IT (RMS) (A) | 18.8 |
| ITSM (A) | 360 |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 1.2 |
| Tape & Reel | No |
| Tc (°C) | 108 |
| Thickness (mm) | 4.4 |
| Tj (°C) | 150 |
| VDRM (V) | 800 |
| VGT (Max) (V) | 1.5 |
| VTM (Max) (V) | 1.6 |
| di/dt (Max) (A/µs) | 50 |
The CR12CS-16B 800V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, motor control, heater control, and other general-purpose applications.