| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92 |
| Pkg. Code: | pkg_11566 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-92 |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Pb (Lead) Free | Yes |
| Application | ELCB, Ignitor, etc. |
| IGT (Max) (mA) | 0.1 |
| IT (AV) (A) | 0.5 |
| IT (RMS) (A) | 0.63 |
| ITSM (A) | 8 |
| Lead Compliant | Yes |
| MOQ | 1000 |
| Rth (j-c) (degC/W) | 150 |
| Tape & Reel | No |
| Tc (°C) | 30 |
| Tj (°C) | 125 |
| VDRM (V) | 600 |
| VGT (Max) (V) | 0.8 |
| VTM (Max) (V) | 1.2 |
| di/dt (Max) (A/µs) | 50 |
The CR05BM-12A 600V, 0.5A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.