Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Clock ICs & Clock Timing Solutions

Renesas delivers the industry’s broadest and deepest silicon timing portfolio, spanning oscillators, buffers, and advanced clock synthesizers. Our leading-edge timing solutions address complex challenges across wireless infrastructure, networking, data center, industrial, and consumer markets. Backed by strong industry partnerships and ongoing investment in timing innovation, we provide cutting-edge PCIe clocking solutions aligned with the newest cloud and computing chipsets.

Industrial Applications

Industrial Applications

We deliver the industry’s most comprehensive timing IC portfolio for demanding industrial systems. Our solutions support communications, industrial control, automotive infotainment, factory automation, medical devices, and POS terminals—ensuring reliable performance for harsh environments and strict design requirements.

Key Features:

  • Durable Performance: Industrial-grade temperature options for reliable operation in harsh conditions
  • High Precision: Low phase noise and excellent spurious performance for accurate, stable clocking
  • Integrated Design: Built-in resistors and voltage regulation for fewer external components
  • Energy Efficient: Operation at 1.2V or 1.5V to minimize system power
  • Scalable Options: Flexible board designs with multiple I/O counts and package options