Skip to main content
Alternative(s) Available
5P49V6965 - VersaClock 6E Programmable Clock Generator
  • Notes:Pin-pin compatible with additional functionality and design margin

Features

  • 2 differential outputs LVPECL, LVDS, HCSL - or 4 LVCMOS outputs
  • 1 additional LVCMOS output
  • In-system programmable with 2 independent output frequencies
  • Up to 350 MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100 mW core power (at 3.3V)
  • < 0.7 ps RMS phase jitter (typ)
  • Meets PCIe® Gen1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8 / 2.5 / 3.3V core and output voltages
  • 4x4 mm 24-ld VFQFPN
  • -40° to +85°C operating temperature range
  • Supported by Timing Commander™  software tool

Description

The 5P49V5913 is low-power programmable clock generator with best-in-class jitter performance and design flexibility with universal outputs capable of generating any output frequency. The 5P49V5913 is intended for high performance consumer, networking, industrial, computing, and data-communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to 4 different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe) or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)3
Output TypeLVCMOS, LVPECL, HCSL, LVDS
Output Freq Range (MHz)1 - 350
Input Freq (MHz)1 - 350
Inputs (#)2
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)2
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applied Filters: