Skip to main content
Renesas Electronics Corporation

Features

  • Two differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 18pF parallel resonant crystals
  • Crystal input frequency range: 19.33MHz - 30MHz
  • Output frequency range: 145MHz - 187.5MHz
  • VCO frequency range: 580MHz - 750MHz
  • RMS phase jitter at 156.25MHz (1.875MHz - 20MHz): 0.39ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843252-04 is a 10Gb/12Gb Ethernet clock generator. The 843252-04 can synthesize 10 Gigabit Ethernet and 12 Gigabit Ethernet with a 25MHz crystal. It can also generate SATA and 10Gb Fibre Channel reference clock frequencies with the appropriate choice of crystals. The 843252-04 has excellent phase jitter performance and is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: