Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 18pF parallel resonant crystals
  • Crystal input frequency range: 19.33MHz - 30MHz
  • Output frequency range: 145MHz - 187.5MHz
  • VCO frequency range: 580MHz - 750MHz
  • RMS phase jitter at 156.25MHz (1.875MHz - 20MHz): 0.39ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843252-04 is a 10Gb/12Gb Ethernet clock generator. The 843252-04 can synthesize 10 Gigabit Ethernet and 12 Gigabit Ethernet with a 25MHz crystal. It can also generate SATA and 10Gb Fibre Channel reference clock frequencies with the appropriate choice of crystals. The 843252-04 has excellent phase jitter performance and is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843252AG-04LFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
843252AG-04LFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?