Overview
Description
The RC18016A is a fully integrated, clock and SYSREF signal sixteen output fanout buffer for JESD204B/C applications. It is designed as a high-performance clock and converter synchronization solution for wireless base station radio equipment boards with JESD204B/C subclass 0, 1, and 2 compliances. The main function of the device is the distribution and fanout of high-frequency clocks and low-frequency system reference signals generated by a JESB204B/C clock generator such as the RC38312A, extending its fanout capabilities and providing additional phase-delay. The RC18016A is optimized to deliver very low phase noise clocks and precise, phase-adjustable SYSREF synchronization signals. Low-skew outputs, low device-to-device skew characteristics and fast output rise/fall times help the system design to achieve deterministic clock and SYSREF phase relationship across devices.
Features
- Distribution, fanout, phase-delay of clock, and SYSREF signals
- Low output noise floor: -163dBc/Hz (245.76MHz)
- Supports clock frequencies up to 3GHz, including clock output frequencies of 983.04MHz, 491.52MHz, 245.76MHz, and 122.88MHz
- Phase alignment mode across multiple buffers with any frequency divider setting
- Configuration through 3-wire SPI interface
- Supply voltage:
- 3.3V core and signal I/O
- 1.8V digital control SPI I/O (3.3V-tolerant inputs)
- Reference inputs are fail-safe
- Provides four output channels with a total of 16 differential outputs
- Outputs channels include:
- Dedicated clock outputs
- Outputs configurable as SYSREF outputs with individual phase delay stages, or configurable as additional clock outputs
- Clock outputs are powered-on/enabled at startup
- QREF_r (SYSREF) outputs disabled at startup
- Each clock channel contains:
- Frequency Dividers: ÷1, ÷2, ÷3, ÷4, ÷6, ÷8, ÷12,÷16, ÷24
- Clock phase delay circuits, delay unit is the clock period; 256 steps
- SYSREF: Configurable precision phase delay circuits: 8 steps of 131ps, 262ps, 393ps, or 524ps
- Flexible differential outputs:
- LVDS/LVPECL/AC-HCSL
- Amplitude configurable for LVDS and LVPECL
- Power-down modes for unused outputs
- Supports DC and AC coupling
- QREF_r (SYSREF) output pre-bias feature to prevent glitches when turning output on or off
- Package: 64-VFQFPN (9.0 × 9.0 × 0.85 mm)
- Ambient temperature range: -40°C to +105°C (case)
Comparison
Applications
- Wireless infrastructure applications: 4G, 5G, and mmWave
- Frequency divider synchronization across multiple devices
- Ideal clock driver for jitter-sensitive ADC and DAC circuits
- Radar, imaging, instrumentation, and medical
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.79 MB | |
Manual - Hardware | PDF 2.51 MB | |
Overview | PDF 331 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: