Features
- PCIe Gen7 phase jitter < 18fs rms
- 3 x 25MHz dedicated output pairs
- 7 x 100MHz dedicated output pairs with individual OE# pins
- 9 MXCLK output pairs multiplexable between 100MHz and 25MHz
- 3.3V operation
- 85Ω differential Low-Power HCSL (LP-HCSL) outputs eliminate 80 resistors, saving 130mm2 of area
- 9 selectable SMBus addresses
- Supports 0%, -0.3% and -0.5% spread-spectrum amounts
- Side-Band Interface allows real-time hardware control of all output enables
- OE# pin control of 100M[6:0] supports PCIe slot CLKREQ#
- Dedicated Platform Time input and output clocks (PFT_IN and PFT_OUT)
- 8 × 8 mm dual-row 100-VFQFPN
- -40°C to +85°C operating temperature range
Description
The 9SQ440 is an Intel CK440 main clock synthesizer for Intel cloud and HPC platforms, and newer Intel-based server platforms. 9SQ440 is a single-chip, PCIe Gen6 compliant, and is designed to work as a complete clock solution or in combination with DB2000Q-compliant clock buffers to provide point-to-point clocks to multiple receiving agents.
Parameters
| Attributes | Value |
|---|---|
| Diff. Outputs | 20 |
| Diff. Output Signaling | LP-HCSL |
| Power Consumption Typ (mW) | 875 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Output Type | LP-HCSL |
| Xtal Freq (MHz) | 25 - 25 |
| Diff. Termination Resistors | 0 |
| Package Area (mm²) | 64 |
| Battery Backup | No |
| Battery Seal | No |
| CPU Supervisory Function POR | No |
| Crystal Frequency Trimming | No |
| Frequency Out Pin | No |
| Function | Generator |
| Product Category | PCI Express Clocks |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 8.0 x 8.0 x 0.55 | 100 | 0.5 |
Applied Filters: