Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single chip solution with integrated RF, baseband and MAC
  • Built-in powerful CPU, memories and accelerators for maximum host offloading
  • Novel DSP-based PHY architecture for flexible SDR Wi-Fi
  • IEEE 802.11ac Wave 2 4T4R MU-MIMO
  • Best-in-class form and fit for smaller, cooler and more cost-effective designs
  • IEEE 802.11a/n compliant
  • Explicit and implicit beamforming for increased coverage
  • 20MHz/40MHz/80MHz/160MHz Bandwidth
  • QAM 256 (MCS 8, 9) modulation
  • Real-time Rx and Tx antenna diversity
  • LDPC Tx and Rx on both 802.11ac and 802.11n
  • STBC Tx and Rx
  • Short guard interval (Short GI)
  • Frame aggregation and block ACK
  • WEP 64/128, WPA, WPA2, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS
  • IEEE 802.11e, h, i, k, r, v, w, z support
  • Multiple BSSID support
  • PCI Express v2.0 (backwards compatible with v1.1)
  • Enhanced radar detection for long and short pulse radar
  • Advanced spectrum intelligence
  • Support wake event signaling in Wake-On-WLAN applications

Description

The CL2440 is a powerful, highly integrated, 4x4 802.11ac Wave 2, 5GHz single chip implementing full 802.11ac Wave 2 functionality. The CL2440 integrates both a CPU and memory to run more of the wireless LAN functions on-chip, with no need for costly external memories. Designed for fit, the CL2440 comes in a compact 88-pin QFN enabling a full 4x4 high performance 802.11ac interface in a standard full-sized min PCIe card with the lowest power consumption.

Applications

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • SMB Access Points
  • Routers
  • Extenders
  • Mesh Nodes
Part NumberStatusSamplesStockPackagePkg. Dimensions (mm)Lead Count (#)
CL2440NRNDN/AOut of StockPackage0.0 x 0.0 x 0.00
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?