Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single chip solution with integrated RF, baseband and MAC
  • IEEE 802.11ac Wave 2 3T3R MU-MIMO
  • Explicit and implicit beamforming for increased coverage
  • IEEE 802.11a/n compliant
  • Cost effective PCIe bus and architecture
  • Built-in powerful CPU, memories and accelerators for maximum host offloading
  • 20MHz/40MHz/80MHz/160MHz bandwidth
  • QAM 256 (MCS 8, 9) modulation
  • Real-time Rx and Tx antenna diversity
  • LDPC Tx and Rx on both 802.11ac and 802.11n
  • STBC Tx and Rx
  • Short guard interval (Short GI)
  • Frame aggregation and block ACK
  • WEP 64/128, WPA, WPA2, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS
  • IEEE 802.11e, h, i, k, r, v, w, z support
  • Multiple BSSID support
  • PCI Express v2.0 (backwards compatible with v1.1)
  • Enhanced radar detection for long and short pulse radar
  • Advanced spectrum intelligence
  • Support wake event signaling in Wake-On-WLAN applications

Description

The CL2430 is a powerful, highly integrated, 3x3 802.11ac Wave 2, 5GHz single chip implementing full 802.11ac Wave 2 functionality. The CL2430 integrates both a CPU and memory to run more of the wireless LAN functions on-chip, delivering a strong host offloading solution with no need for costly external memories. Designed for fit, the CL2430 comes in a compact 88-pin QFN enabling a full 3x3 high performance 802.11ac interface in a standard full-sized min PCIe card with the lowest power consumption.

Applications

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • Routers
  • Mesh Nodes
  • Multi-Room DVR
  • Wi-Fi enabled Set-Top Boxes and Hybrid DVB-S/C/T
  • Wireless TV for Over the Top Content
Part NumberStatusSamplesStockPackagePkg. Dimensions (mm)Lead Count (#)
CL2430NRNDN/AOut of StockPackage0.0 x 0.0 x 0.00
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?