Features
- For Use In Aerospace, Military, and Critical Industrial Equipment
- Minimum Instruction Fetch-Execute Time of 4.5µs (Maximum Clock Frequency of 3.6MHz) at VDD = 5V, TA = +25°C
- Operation Over the Full Military Temperature Range -55°C to +125°C
- Any Combination of Standard RAM and ROM Up to 65,536 Bytes
- 8-Bit Parallel Organization With Bi-directional Data Bus and Multiplexed Address Bus
- 16x16 Matrix of Registers for Use as Multiple Program Counters, Data Pointers, or Data Registers
- On-Chip DMA, Interrupt, and Flag Inputs
- High Noise Immunity 30% of VDD
- Pb-Free (RoHS compliant)
Description
The CDP1802A/3 High-Reliability LSI CMOS 8-bit register oriented Central-Processing Unit (CPU) is designed for use as a general purpose computing or control element in a wide range of stored-program systems or products. The CDP1802A/3 includes all of the circuits required for fetching, interpreting, and executing instructions which have been stored in standard types of memories. Extensive input/output (I/O) control features are also provided to facilitate system design. The 1800 Series Architecture is designed with emphasis on the total microcomputer system as an integral entity so that systems having maximum flexibility and minimum cost can be realized. The 1800 Series CPU also provides a synchronous interface to memories and external controllers for I/O devices, and minimizes the cost of interface controllers. Further, the I/O interface is capable of supporting devices operating in polled, interrupt-driven, or direct memory-access modes. The CDP1802AC/3 is functionally identical to its predecessor, the CDP1802. The A version includes some performance enhancements and can be used as a direct replacement in systems using the CDP1802. This type is supplied in a 40 Ld dual-in-line sidebrazed ceramic package (D suffix).
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SBDIP | 50.8 x 15.1 x 2.41 | 40 | 2.5 |
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | MOQ | Temp. Range (°C) | CAGE code |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CDP1802ACD3 | Active | N/A | Out of Stock | SBDIP | 40# | Tube | Not Applicable | Yes | Gold Plate-e4 | 63 | -55 to +125°C | 34371 |
Filters
Applied Filters
- Product Change NoticePDF 260 KB PCN16087 Sep 30, 2016
- Product Change NoticePDF 134 KB PCN11041 Apr 07, 2011
- Application NotePDF 240 KB an6565 Dec 21, 2001AI-generated Summary: Clock generation for the CDP1802 microprocessor uses a simple, stable crystal-controlled oscillator leveraging the on-chip oscillator amplifier and start/stop logic. Crystal oscillators require minimal external components, with frequency stability dependent on crystal Q and load capacitance. Practical designs recommend a 10MΩ to 22MΩ feedback resistor and capacitors around 20-30pF. For low-frequency needs, external RC oscillators provide cost-effective alternatives. Buffering the clock signal with a CMOS inverter reduces loading and noise. The document also details component selection and circuit examples for reliable clock generation.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 240 KB an6565 Dec 21, 2001AI-generated Summary: Clock generation for the CDP1802 microprocessor uses a simple, stable crystal-controlled oscillator leveraging the on-chip oscillator amplifier and start/stop logic. Crystal oscillators require minimal external components, with frequency stability dependent on crystal Q and load capacitance. Practical designs recommend a 10MΩ to 22MΩ feedback resistor and capacitors around 20-30pF. For low-frequency needs, external RC oscillators provide cost-effective alternatives. Buffering the clock signal with a CMOS inverter reduces loading and noise. The document also details component selection and circuit examples for reliable clock generation.
Application Notes & White Papers (1)
- Product Change NoticePDF 260 KB PCN16087 Sep 30, 2016
- Product Change NoticePDF 134 KB PCN11041 Apr 07, 2011
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.