Skip to main content
CMOS Quad D Latch, Clocked

Package Information

Pkg. Type:CFP
Pkg. Code:KBG
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
DLA SMD5962R9663301VXC
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)75
Length (mm)10.4
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))ELDRS free
Width (mm)6.9

Description

The CD4042BMS radiation hardened Quad D latch contains four latch circuits, each strobed by a common clock. Complementary buffered outputs are available from each circuit. The impedance of the n- and p-channel output devices is balanced and all outputs are electrically identical.