Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
4-Channel IO-Link Master Transceiver with Integrated Frame Handler

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFN
Pkg. Code:QV0056AA
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeLQFN
Lead Count (#)56
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Advanced FeaturesFrame handler, Ready pulse detection, 8 status LED drivers, Current limit and overcurrent detection, NMOS gate drivers
Channels (#)4
MOQ4500
Master/DeviceM
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Price (USD)$5.96967
Qty. per Reel (#)3000
Supply Voltage (V)8 - 36

Description

The CCE4511 is a high-voltage interface IC with overvoltage detection as well as high temperature and overcurrent protection, based on a 0.18µm HV-CMOS technology. Typical applications are industrial IO modules, which support the IO-Link standard. An integrated IO-Link frame handler is provided, which automates most of the lower-layer communication tasks to improve the application performance. This reduces the microcontroller loads significantly, thus gaining more performance for other tasks, even if slower microcontrollers are used. A variety of application fields is given by different configuration options. CCE4511 provides the perfect solution for 4, 8, 12, and 16-port IO-Link master applications connecting IO-Link compliant industrial sensors and actuators.

For a complete end-to-end system solution, Renesas also provides the CCE4503 single-channel IO-Link device transceiver and the RH4Z2501 single-channel IO-Link device and master transceiver.