Features
- MOSFET Input Stage Provides:
- Very High ZI = 1.5 TΩ (1.5 x 1012Ω) (Typ)
- Very Low II 5pA (Typ) at 15V Operation = 2pA (Typ) at 5V Operation
- Ideal for Single-Supply Applications
- Common-Mode Input-Voltage Range Includes Negative Supply Rail; Input Terminals can be Swung 0.5V Below Negative Supply Rail
- CMOS Output Stage Permits Signal Swing to Either (or both) Supply Rails
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
CA3130A and CA3130 are op amps that combine the advantage of both CMOS and bipolar transistors. Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS transistors in the input stage results in common-mode input-voltage capability down to 0. 5V below the negative-supply terminal, an important attribute in single-supply applications. A CMOS transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3130 Series circuits operate at supply voltages ranging from 5V to 16V, (±2. 5V to &#plusmn8V). They can be phase compensated with a single external capacitor, and have terminals for adjustment of offset voltage for applications requiring offset-null capability. Terminal provisions are also made to permit strobing of the output stage. The CA3130A offers superior input characteristics over those of the CA3130.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Temp. Range (°C) | -55 to +125°C |
| Bandwidth (MHz) | 15 |
| Gain Min | 1 |
| Offset Voltage (Max) (mV) | 2 |
| IBIAS (nA) | 0.005 |
| CMRR (dB) | 90 |
| PSRR (db) | 90 |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | No |
| IS per Amp (mA) | 2 |
| Noise VN (nV/√Hz) | 23000 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 30 |
| VOUT (V) | 13.3 |
| VS (Min) (V) | 5 |
| VS (Max) (V) | 16 |
| AVOL (dB) | 110 |
| Topology [Rail 1] | VFA |
| Enable | Strobe |
| Output Headroom (V) | 1.7 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 4.9 x 3.9 x 0.00 | 8 | 1.3 |
Applications
- Ground-Referenced Single Supply Amplifiers
- Fast Sample-Hold Amplifiers
- Long-Duration Timers/Monostables
- High-Input-Impedance Comparators (Ideal Interface with Digital CMOS)
- High-Input-Impedance Wideband Amplifiers
- Voltage Followers (eg Follower for Single-Supply D/A Converter)
- Voltage Regulators (Permits Control of Output Voltage Down to 0V)
- Peak Detectors
- Single-Supply Full-Wave Precision Rectifiers
- Photo-Diode Sensor Amplifiers
Applied Filters: