| CAD Model: | View CAD Model |
| Pkg. Type: | TO-220FPA |
| Pkg. Code: | pkg_11786 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-220FPA |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| (dv/dt) c (Min) (V/µs) | 10 |
| Application | Whitegoods, etc. |
| IFGT I (Max) (mA) | 30 |
| IRGT I (Max) (mA) | 30 |
| IRGT III (Max) (mA) | 30 |
| IT (RMS) (A) | 8 |
| ITSM (A) | 80 |
| Insulated Type | No |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 3.7 |
| Tape & Reel | No |
| Tc (°C) | 88 |
| Tj (°C) | 125 |
| VDRM (V) | 1000 |
| VDSM (V) | 1200 |
| VGT (Max) (V) | 1.5 |
| VTM (Max) (V) | 1.6 |
| di/dt (Max) (A/µs) | 50 |
The BCR8FM-20LA 1000V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 0.03A gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.