Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS) : 5 A
  • VDRM : 600 V
  • IFGTI, IRGTI, IRGT III: 20 mA (10 mA) Note6
  • Tj: 150°C
  • Non-insulated Type
  • Planar Passivation Type

Description

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Applied Filters: