| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3A |
| Pkg. Code: | pkg_8805 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3A |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| (dv/dt) c (Min) (V/µs) | 100 |
| Application | Whitegoods, Small Appliances, etc. |
| IFGT I (Max) (mA) | 35 |
| IRGT I (Max) (mA) | 35 |
| IRGT III (Max) (mA) | 35 |
| IT (RMS) (A) | 4 |
| ITSM (A) | 40 |
| Insulated Type | No |
| Lead Compliant | No |
| MOQ | 3000 |
| Rth (j-c) (degC/W) | 3.8 |
| Tape & Reel | No |
| Tc (°C) | 129 |
| Tj (°C) | 150 |
| VDRM (V) | 800 |
| VDSM (V) | 960 |
| VGT (Max) (V) | 1.5 |
| VTM (Max) (V) | 1.6 |
| di/dt (Max) (A/µs) | 50 |
The BCR4AS-16LH 800V, 4A Triac for medium power use offers a 1.5V gate trigger voltage, 35mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.