Lead Count (#) | 3 |
Pkg. Type | TO-220FPA |
Pkg. Code | pkg_11786 |
Pb (Lead) Free | No |
RoHS (BCR3FM-12RB#FG0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Pkg. Type | TO-220FPA |
Lead Count (#) | 3 |
Carrier Type | Tube |
Pb (Lead) Free | No |
Application | Whitegoods, Small Appliances, etc. |
IFGT I (Max) (mA) | 15 |
IRGT I (Max) (mA) | 15 |
IRGT III (Max) (mA) | 15 |
IT (RMS) (A) | 3 |
ITSM (A) | 30 |
Insulated Type | No |
Lead Compliant | No |
MOQ | 1 |
Tape & Reel | No |
Tj (°C) | 150 |
VDRM (V) | 600 |
VDSM (V) | 720 |
VGT (Max) (V) | 1.5 |
VTM (Max) (V) | 1.5 |
di/dt (Max) (A/µs) | 40 |
The BCR3FM-12RB 600V, 3A Triac for medium power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for electric rice cooker, electric pot, and other resistive load applications.