Features
- IT (RMS): 3A
- VDRM: 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 15mA
- Insulated type
- Planar Passivation type
- Viso: 2000V
Description
The BCR3FM-12RB 600V, 3A Triac for medium power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for electric rice cooker, electric pot, and other resistive load applications.
Applications
- Electric rice cookers
- Electric pots
- Other resistive loads
Applied Filters: