Skip to main content
Renesas Electronics Corporation

Features

  • IT (RMS): 12A
  • VDRM: 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III:30mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR12FM-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Motor control
  • Heater control
  • Power supply
  • Solid state relay

Applied Filters: