Overview
Description
The RAA278830 is a highly integrated dual LVDS (OpenLDI) LCD video processor that integrates many of the features necessary to design an ISO 26262 ASIL B automotive display system. Optimized for Heads-Up-Displays (HUD), digital instrument clusters, and Camera Monitoring Systems (CMS and eMirrors), the RAA278830 provides diagnostics for video content in addition to signal integrity. The internal diagnostics and measurement engines can detect frozen video, incorrect colors, and broken or corrupt video images, as well as flashing, flickering, and video images that could obstruct the driver's view of the road (in the case of HUD systems).
*Functional Safety assessment expected to be completed in Q3 2025.
Features
- Dual OpenLDI Input/Output
- Supports up to 150MHz per channel on the inputs
- Supports up to 104MHz per channel on the outputs
- ISO 26262 Functional Safety*
* Functional Safety assessment expected to be completed in Q3 2025- Cyclic Redundancy Checks (CRCs), parity, Built-In Self-Test (BIST), and redundancy safety mechanisms implemented throughout the entire data path
- Video diagnostic capabilities
- Input/Output monitoring of video timing, signal integrity, and content
- Flickering, flashing, occlusion, and glare detection
- Spread Spectrum for lower system level EMI profile
- Image enhancement engine for superior image quality
- Dual host interface: I2C and SPI (configurable)
- SPI-Flash based On-Screen Display (OSD) as well as an embedded font-based OSD
- SPI boot capability (boot from SPI Flash, no MCU needed)
- Supports multi-bank for fail-safe over-the-air (OTA) updates
- Space efficient 72SCQFN, 10mm x 10mm
- AEC-Q100 Grade 2 qualified
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.26 MB | |
Datasheet - Short-Form | PDF 92 KB | |
2 items
|
Design & Development
Boards & Kits
ASIL B LVDS OpenLDI Video Diagnostics Bridge IC Evaluation Board
The RTKA278830D evaluation boards (EVB) are used to evaluate the RAA278830 dual LVDS (OpenLDI) LCD video processor. Each kit consists of the evaluation board, a USB programming dongle, the TW_Terminal GUI tool, and documentation including the board user manual, schematics, Gerbers, and relevant...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Videos & Training
The RAA278830 is an ASIL B LVDS OpenLDI video diagnostics bridge IC for critical automotive display systems. It integrates the features necessary to design an ISO 26262 ASIL B automotive display system. It’s optimized for heads-up displays (HUD), digital instrument clusters, camera monitoring systems (CMS), and electronic mirrors (eMirrors).