Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

USB Audio

USB audio platforms integrate high‑performance audio processing into a compact, power‑efficient solution. With built‑in MCU and DSP functionality and hardware sample‑rate conversion up to 192 kHz, these platforms enable low‑latency, high‑quality audio capture and playback for modern digital devices.

By moving audio processing into the headset, advanced features such as microphone and speaker equalization and acoustic echo cancellation can be implemented and tuned directly at the accessory level—significantly improving call quality and overall user experience across smartphones, tablets, and PCs.

Renesas supports a broad range of USB audio headset and headphone designs, from entry‑level to Lync‑compliant solutions. Compact form factors and low bill‑of‑materials enable flexible integration within USB connectors or cables, supporting standard USB‑A, Mini‑B, and Micro‑B implementations while allowing development resources to scale across product families.